IESNA:LM-63-2002
[TEST]P940169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12338
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1644.1 1516.1 1399.3 1290.6 1201.9 1163.9 1161.9 1181.9 1235.3 1348.6
1525.4 1732.2 1965.6 2221.7 2436.5 2630.6 2810.7 3010.1 3172.9 3347.6
3563 3705.1 3809.8 3944.6 4138 4530.2 5116.5 5854.8 6463.8 6383.1
5236.5 2808 915.8 388.9 152.1 50 0
1644.1 1525.4 1409.3 1299.3 1210.6 1166.6 1167.2 1185.9 1238.6 1350.6
1524.1 1722.2 1956.3 2215.7 2431.2 2627.9 2804 2992.8 3162.9 3338.3
3549.7 3713.1 3825.8 3921.9 4122 4490.2 5047.8 5786.8 6438.4 6367.7
5335.9 2965.4 1053.2 404.9 170.1 60.7 0
1644.1 1529.4 1418 1312.6 1224.6 1174.6 1167.9 1179.9 1220.6 1306.6
1454 1652.1 1880.9 2125.7 2356.5 2563.9 2737.3 2896.1 3063.5 3254.2
3466.3 3695.1 3881.9 4026.6 4203.3 4502.8 4983.7 5708.1 6532.5 6863.3
6103.6 3962.6 1579.4 705.7 311.5 111.4 0
1644.1 1527.4 1426 1327.3 1241.3 1191.2 1176.6 1185.2 1213.2 1276.6
1396 1565.4 1767.5 1988.3 2215.1 2452.5 2678.6 2868.7 3047.5 3242.9
3480.3 3717.8 3933.9 4128 4353.4 4635.6 5075.8 5794.8 6889.3 7966.5
7947.1 5867.5 2987.4 1410.7 652.3 223.4 0
1644.1 1537.4 1445.4 1360 1281.9 1226.6 1205.9 1209.9 1231.3 1277.9
1362.7 1492.7 1666.8 1853.6 2050.3 2282.4 2552.6 2834.7 3084.1 3342.3
3591.7 3869.9 4163.3 4442.1 4754.3 5147.8 5702.1 6518.5 7822.4 9465.9
10056.2 7850.4 5101.1 2617.9 1133.9 352.8 0
1644.1 1536.1 1451.4 1366 1289.3 1231.3 1207.9 1213.2 1233.9 1279.3
1355.3 1482 1649.5 1833.5 2025.6 2252.4 2525.2 2812 3074.8 3344.9
3601.7 3879.2 4172.7 4466.8 4793.6 5199.8 5753.4 6559.1 7823.8 9430.5
10051.5 7968.5 5079.1 2577.2 1109.2 340.2 0
1644.1 1550.1 1473.4 1402.7 1336 1282.6 1255.3 1250.6 1270.6 1311.3
1376.7 1477.4 1605.4 1759.5 1950.3 2167.7 2450.5 2767.3 3113.5 3481.7
3851.8 4216 4559.5 4893.7 5247.2 5646 6096.3 6651.9 7364.2 8038.5
7625.7 5361.2 2297.8 731.7 264.1 64.7 0
1644.1 1567.4 1506.7 1454.7 1405.3 1362 1334 1320.6 1329.3 1364.7
1422 1496.7 1595.4 1732.8 1920.3 2157.7 2441.8 2768.7 3123.5 3485
3829.2 4158 4470.8 4772.3 5043.8 5280.5 5466.6 5571.3 5484.6 4828.3
3069.5 1073.8 421.5 242.1 120.1 41.4 0
1644.1 1591.4 1550.7 1516.1 1485.4 1455.4 1436.7 1430.7 1436.7 1460
1499.4 1555.4 1638.8 1766.8 1937.6 2154.4 2416.5 2712.6 3014.8 3309.6
3581.1 3849.8 4072.6 4270 4414.8 4486.8 4460.1 4250 3674.4 2475.2
1023.8 439.5 300.8 211.4 135.4 58.7 0
1644.1 1614.8 1595.4 1581.4 1568.1 1558.1 1556.1 1564.8 1582.8 1615.4
1658.8 1716.2 1794.2 1912.3 2063.7 2263.1 2508.5 2785.3 3075.5 3377
3683.1 3985.2 4265.4 4506.8 4698.3 4773 4628.2 4070.6 2886.1 1302
539.6 345.5 244.8 167.4 109.4 50 0
1644.1 1648.8 1651.5 1658.8 1666.8 1678.8 1696.8 1727.5 1769.5 1822.9
1891.6 1975.6 2092.3 2255.1 2467.9 2726 3018.1 3327.6 3649.1 3971.2
4290.7 4604.2 4899 5101.1 5140.5 4929.7 4370.1 3381 1956.3 733
378.8 262.1 181.4 112.1 66.7 24 0
1644.1 1658.1 1670.1 1690.1 1707.5 1728.2 1756.2 1790.2 1837.5 1894.9
1963.6 2053 2171 2326.4 2514.5 2734 2974.8 3226.9 3488.3 3744.5
3989.2 4232 4438.1 4555.5 4504.8 4225.4 3662.4 2793.3 1592.1 603.6
322.2 219.4 152.1 91.4 50 14 0
1644.1 1668.8 1693.5 1720.2 1749.5 1774.9 1809.5 1848.9 1890.2 1945.6
2007 2076.3 2166.4 2279.1 2410.5 2557.9 2718.6 2884.1 3053.5 3213.5
3363.6 3485 3547.7 3497 3291.6 2900.1 2359.1 1708.8 970.5 445.5
271.5 192.1 136.1 88.7 52.7 18 0
1644.1 1681.5 1724.8 1769.5 1808.2 1838.2 1870.9 1896.2 1915.6 1934.3
1947.6 1957.6 1966.9 1971.6 1964.3 1931.6 1871.6 1798.9 1727.5 1622.8
1451.4 1231.9 1020.5 844.4 700.3 586.3 497.6 428.2 369.5 319.5
268.8 224.8 182.8 136.7 87.4 32 0
1644.1 1700.1 1755.5 1809.5 1846.2 1870.2 1882.9 1887.6 1877.6 1860.2
1834.9 1797.5 1736.8 1658.1 1559.4 1450 1343.3 1241.3 1140.5 1039.2
936.4 843.1 763 684.3 615.6 555.6 505.6 462.2 420.2 378.2
328.8 281.5 226.8 169.4 99.4 39.4 0
1644.1 1716.2 1785.5 1834.9 1865.6 1875.6 1869.6 1858.9 1834.2 1798.9
1740.8 1650.1 1546.1 1446.7 1370 1306.6 1235.9 1154.6 1071.2 993.1
929.8 895.8 846.4 778.4 713.7 655 595.6 537.6 486.2 436.9
380.2 318.2 246.1 174.1 101.4 48.7 0
1644.1 1729.5 1803.5 1849.6 1866.2 1860.9 1850.9 1828.2 1787.5 1724.2
1640.1 1550.7 1470 1399.3 1332 1265.9 1195.9 1121.9 1057.2 1008.5
993.8 989.8 955.8 899.8 839.1 777 702.3 629 560.9 503.6
447.5 385.5 324.2 250.1 174.8 90.7 0
1644.1 1743.5 1819.5 1860.2 1863.6 1849.6 1831.5 1796.9 1734.2 1657.5
1588.8 1532.1 1471.4 1400.7 1322 1244.6 1163.9 1087.9 1017.8 977.8
964.5 947.1 926.4 891.1 829.7 768.4 715 665.7 627.6 585.6
532.9 476.9 416.2 344.8 270.1 160.7 0
1644.1 1752.2 1827.5 1857.6 1854.2 1833.5 1805.5 1757.5 1686.1 1622.1
1577.4 1534.1 1480 1410 1324.6 1226.6 1129.9 1038.5 958.5 923.1
885.8 860.4 830.4 766.4 703 654.3 613.6 584.3 560.9 524.3
488.2 433.5 372.2 312.1 241.4 143.4 0
1644.1 1755.5 1834.9 1860.2 1849.6 1827.5 1792.2 1730.2 1660.8 1609.4
1571.4 1532.1 1481.4 1416.7 1326.6 1215.9 1093.9 984.5 899.8 857.7
811.1 769 709.7 639 584.9 543.6 510.9 483.6 454.2 420.2
394.9 342.2 278.8 228.1 175.4 88 0
1644.1 1765.5 1840.2 1861.6 1850.2 1824.9 1781.5 1718.8 1649.5 1601.4
1565.4 1522.1 1474.7 1405.3 1316 1205.9 1080.5 957.1 865.1 803.1
741 695.7 631.6 578.9 528.3 488.9 457.6 432.9 412.2 388.9
410.9 340.8 260.1 198.8 147.4 61.4 0
1644.1 1764.8 1841.5 1863.6 1851.6 1823.5 1784.9 1719.5 1648.1 1602.8
1565.4 1524.1 1478 1410.7 1323.3 1212.6 1086.5 960.5 862.4 797
735 687.7 625 570.9 520.2 480.2 448.9 424.9 406.9 383.5
424.2 314.2 248.8 200.1 148.7 61.4 0
